IESNA:LM-63-2002
[TEST]P1389916
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6B-727-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 800mA 6xLight Square PACKAGE 70CRI 2700K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (84) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.77A 212.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19559.2
TILT=NONE
84 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 212.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
72.2 66.2 72.2 84.2 96.3 108.3 120.3 132.4 144.4 162.4 186.5 228.6 306.8 379.0 379.0 373.0 391.1 427.2 535.5 968.6 1516.1 1648.5 1486.0 1257.4 944.6 770.1 679.8 631.7 607.7 565.5 505.4 367.0 144.4 42.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 66.2 72.2 84.2 96.3 108.3 114.3 126.3 132.4 150.4 162.4 192.5 240.7 294.8 300.8 294.8 288.8 306.8 361.0 583.6 860.3 938.6 872.4 776.1 643.8 571.6 541.5 523.4 511.4 487.3 433.2 336.9 162.4 42.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 66.2 72.2 78.2 90.2 102.3 108.3 120.3 120.3 132.4 144.4 162.4 174.5 210.6 222.6 216.6 192.5 186.5 192.5 198.5 204.6 228.6 264.7 294.8 342.9 379.0 403.1 421.1 415.1 409.1 361.0 306.8 174.5 42.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 66.2 72.2 78.2 90.2 96.3 102.3 114.3 114.3 126.3 132.4 150.4 156.4 186.5 192.5 192.5 174.5 168.5 174.5 174.5 180.5 198.5 228.6 252.7 288.8 324.9 342.9 355.0 355.0 361.0 330.9 288.8 174.5 48.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 66.2 72.2 78.2 84.2 96.3 102.3 108.3 108.3 114.3 120.3 132.4 144.4 162.4 168.5 168.5 156.4 156.4 156.4 156.4 156.4 168.5 186.5 204.6 240.7 264.7 282.8 294.8 294.8 306.8 300.8 270.7 180.5 54.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 60.2 66.2 72.2 84.2 90.2 96.3 96.3 96.3 108.3 108.3 120.3 126.3 132.4 138.4 138.4 132.4 138.4 132.4 132.4 132.4 138.4 150.4 162.4 186.5 210.6 216.6 228.6 234.6 258.7 264.7 246.7 180.5 60.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 60.2 66.2 72.2 78.2 84.2 90.2 90.2 90.2 96.3 96.3 102.3 108.3 108.3 108.3 114.3 114.3 120.3 114.3 108.3 108.3 108.3 108.3 114.3 132.4 150.4 156.4 162.4 174.5 204.6 234.6 228.6 180.5 66.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 60.2 66.2 72.2 78.2 78.2 84.2 84.2 84.2 90.2 90.2 96.3 102.3 102.3 102.3 102.3 102.3 108.3 108.3 102.3 102.3 102.3 102.3 108.3 126.3 144.4 150.4 156.4 168.5 186.5 204.6 198.5 156.4 60.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 60.2 66.2 72.2 72.2 78.2 84.2 84.2 84.2 84.2 84.2 90.2 90.2 90.2 90.2 96.3 96.3 96.3 96.3 96.3 96.3 96.3 96.3 102.3 120.3 138.4 144.4 150.4 156.4 168.5 174.5 168.5 132.4 60.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 60.2 60.2 66.2 72.2 72.2 78.2 78.2 78.2 78.2 78.2 84.2 84.2 84.2 84.2 84.2 84.2 84.2 90.2 84.2 90.2 90.2 90.2 96.3 108.3 126.3 138.4 144.4 150.4 144.4 138.4 132.4 108.3 54.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 60.2 60.2 66.2 66.2 66.2 72.2 72.2 72.2 72.2 72.2 78.2 72.2 72.2 72.2 72.2 72.2 72.2 78.2 78.2 84.2 84.2 84.2 90.2 102.3 120.3 132.4 138.4 138.4 126.3 108.3 102.3 84.2 48.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 60.2 60.2 66.2 66.2 66.2 66.2 66.2 66.2 66.2 66.2 72.2 66.2 66.2 66.2 66.2 66.2 66.2 72.2 72.2 78.2 78.2 78.2 84.2 96.3 108.3 114.3 120.3 114.3 102.3 90.2 84.2 66.2 36.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 60.2 60.2 60.2 60.2 66.2 66.2 66.2 66.2 66.2 66.2 66.2 66.2 66.2 60.2 60.2 60.2 60.2 66.2 60.2 66.2 72.2 78.2 84.2 90.2 96.3 96.3 96.3 90.2 84.2 72.2 60.2 48.1 24.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 54.1 54.1 60.2 60.2 60.2 60.2 60.2 60.2 60.2 60.2 60.2 60.2 60.2 54.1 54.1 54.1 54.1 54.1 54.1 60.2 60.2 72.2 78.2 84.2 84.2 78.2 78.2 66.2 60.2 48.1 42.1 24.1 12.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 54.1 54.1 54.1 54.1 60.2 54.1 54.1 54.1 54.1 54.1 54.1 54.1 54.1 48.1 48.1 48.1 48.1 48.1 42.1 48.1 54.1 66.2 72.2 78.2 72.2 60.2 54.1 42.1 36.1 30.1 18.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 54.1 54.1 54.1 54.1 60.2 54.1 54.1 54.1 54.1 48.1 48.1 48.1 48.1 42.1 42.1 42.1 42.1 42.1 42.1 42.1 48.1 54.1 54.1 60.2 54.1 48.1 42.1 30.1 30.1 24.1 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 54.1 54.1 54.1 54.1 54.1 54.1 48.1 48.1 48.1 48.1 48.1 42.1 42.1 36.1 36.1 36.1 36.1 42.1 42.1 42.1 36.1 42.1 36.1 42.1 36.1 30.1 30.1 24.1 18.0 18.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 54.1 48.1 48.1 48.1 54.1 48.1 48.1 48.1 48.1 42.1 42.1 36.1 36.1 30.1 30.1 24.1 30.1 36.1 36.1 36.1 30.1 24.1 18.0 18.0 18.0 18.0 12.0 12.0 12.0 6.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 54.1 48.1 48.1 48.1 48.1 48.1 42.1 42.1 42.1 36.1 36.1 30.1 30.1 24.1 24.1 18.0 24.1 30.1 36.1 30.1 18.0 12.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 54.1 48.1 48.1 48.1 48.1 48.1 42.1 42.1 42.1 36.1 30.1 24.1 24.1 18.0 18.0 12.0 18.0 24.1 30.1 24.1 12.0 12.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 54.1 48.1 48.1 48.1 48.1 48.1 42.1 42.1 36.1 30.1 30.1 24.1 24.1 18.0 12.0 12.0 12.0 18.0 18.0 18.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 54.1 48.1 48.1 42.1 42.1 42.1 36.1 36.1 36.1 30.1 24.1 18.0 18.0 12.0 6.0 6.0 6.0 6.0 12.0 6.0 6.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 54.1 48.1 48.1 42.1 42.1 42.1 36.1 36.1 30.1 24.1 18.0 12.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 54.1 48.1 48.1 42.1 42.1 42.1 36.1 36.1 30.1 24.1 12.0 12.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 54.1 48.1 48.1 42.1 42.1 42.1 36.1 36.1 24.1 18.0 12.0 6.0 6.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 48.1 42.1 42.1 36.1 36.1 36.1 30.1 30.1 24.1 18.0 6.0 6.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 48.1 42.1 42.1 36.1 36.1 36.1 30.1 30.1 18.0 12.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 48.1 42.1 42.1 36.1 36.1 36.1 30.1 24.1 18.0 12.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 48.1 42.1 42.1 36.1 36.1 30.1 30.1 24.1 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 48.1 42.1 36.1 30.1 30.1 30.1 24.1 18.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 48.1 42.1 36.1 30.1 30.1 24.1 24.1 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 48.1 42.1 36.1 30.1 30.1 24.1 24.1 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 48.1 42.1 36.1 30.1 30.1 24.1 18.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 48.1 36.1 30.1 24.1 24.1 18.0 18.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 48.1 36.1 30.1 24.1 24.1 18.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 48.1 36.1 30.1 24.1 24.1 18.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 42.1 36.1 30.1 24.1 24.1 18.0 12.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 42.1 36.1 30.1 24.1 24.1 18.0 12.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 42.1 36.1 30.1 24.1 18.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 42.1 36.1 30.1 24.1 18.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 42.1 36.1 30.1 24.1 18.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 42.1 36.1 24.1 18.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 42.1 36.1 24.1 18.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 42.1 36.1 24.1 18.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 42.1 36.1 24.1 18.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 42.1 30.1 24.1 18.0 12.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 42.1 30.1 24.1 18.0 12.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 42.1 30.1 24.1 18.0 12.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 42.1 30.1 24.1 18.0 12.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 42.1 30.1 24.1 18.0 12.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 42.1 30.1 24.1 18.0 12.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 42.1 30.1 24.1 18.0 12.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 42.1 30.1 24.1 18.0 12.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 42.1 30.1 24.1 18.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 42.1 30.1 24.1 18.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 42.1 30.1 24.1 18.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 48.1 36.1 30.1 18.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 48.1 36.1 30.1 18.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 48.1 36.1 30.1 18.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 48.1 36.1 30.1 24.1 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 54.1 42.1 36.1 24.1 18.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 54.1 42.1 36.1 30.1 18.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 54.1 42.1 36.1 30.1 18.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 60.2 48.1 42.1 36.1 24.1 18.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 60.2 48.1 42.1 36.1 30.1 24.1 12.0 6.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 66.2 54.1 48.1 42.1 30.1 24.1 18.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 66.2 54.1 48.1 42.1 36.1 30.1 18.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 72.2 60.2 54.1 48.1 42.1 36.1 24.1 18.0 12.0 6.0 6.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 72.2 66.2 60.2 54.1 48.1 42.1 30.1 24.1 18.0 12.0 6.0 6.0 6.0 6.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 78.2 66.2 60.2 54.1 48.1 42.1 36.1 30.1 18.0 12.0 12.0 12.0 6.0 6.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 78.2 72.2 66.2 60.2 54.1 48.1 42.1 36.1 24.1 18.0 12.0 12.0 6.0 6.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 84.2 78.2 72.2 66.2 60.2 54.1 48.1 42.1 30.1 24.1 18.0 18.0 12.0 12.0 12.0 6.0 6.0 6.0 6.0 6.0 6.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.0 6.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 84.2 78.2 72.2 66.2 60.2 60.2 54.1 42.1 36.1 24.1 24.1 18.0 18.0 12.0 12.0 12.0 6.0 6.0 6.0 6.0 6.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.0 6.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 90.2 84.2 78.2 72.2 66.2 66.2 60.2 48.1 42.1 30.1 30.1 24.1 24.1 18.0 18.0 18.0 12.0 12.0 12.0 12.0 12.0 12.0 6.0 6.0 6.0 6.0 6.0 6.0 6.0 6.0 6.0 12.0 12.0 6.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 90.2 84.2 78.2 72.2 72.2 66.2 60.2 54.1 42.1 36.1 30.1 24.1 24.1 18.0 18.0 18.0 12.0 12.0 12.0 12.0 12.0 12.0 6.0 6.0 6.0 6.0 6.0 6.0 6.0 6.0 6.0 12.0 12.0 6.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 90.2 84.2 78.2 78.2 72.2 72.2 66.2 60.2 48.1 42.1 36.1 30.1 30.1 24.1 24.1 18.0 18.0 18.0 18.0 18.0 12.0 12.0 6.0 6.0 6.0 6.0 6.0 6.0 6.0 12.0 12.0 12.0 12.0 12.0 12.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 96.3 90.2 84.2 78.2 78.2 72.2 72.2 60.2 54.1 42.1 36.1 36.1 30.1 24.1 24.1 24.1 18.0 18.0 18.0 18.0 18.0 18.0 12.0 12.0 12.0 12.0 12.0 12.0 12.0 12.0 12.0 18.0 18.0 12.0 12.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 96.3 90.2 84.2 84.2 78.2 78.2 72.2 66.2 54.1 48.1 42.1 36.1 36.1 30.1 30.1 24.1 24.1 24.1 24.1 24.1 18.0 18.0 12.0 12.0 12.0 12.0 12.0 12.0 12.0 18.0 18.0 18.0 18.0 18.0 18.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 96.3 90.2 84.2 84.2 78.2 78.2 78.2 66.2 60.2 48.1 42.1 42.1 36.1 30.1 30.1 24.1 24.1 24.1 24.1 24.1 18.0 18.0 12.0 12.0 12.0 12.0 12.0 12.0 12.0 18.0 18.0 18.0 18.0 18.0 18.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 96.3 90.2 84.2 84.2 78.2 78.2 78.2 72.2 66.2 54.1 48.1 42.1 42.1 36.1 36.1 30.1 30.1 30.1 30.1 24.1 18.0 18.0 12.0 12.0 12.0 12.0 12.0 12.0 12.0 18.0 18.0 18.0 18.0 18.0 18.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 96.3 90.2 90.2 90.2 84.2 84.2 84.2 72.2 66.2 60.2 48.1 48.1 42.1 36.1 36.1 30.1 30.1 30.1 30.1 30.1 24.1 24.1 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 96.3 90.2 90.2 90.2 84.2 84.2 84.2 78.2 72.2 60.2 54.1 48.1 48.1 42.1 42.1 36.1 36.1 36.1 36.1 30.1 24.1 24.1 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 96.3 90.2 90.2 90.2 84.2 84.2 84.2 78.2 72.2 66.2 54.1 48.1 48.1 42.1 42.1 36.1 36.1 36.1 36.1 30.1 24.1 24.1 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 96.3 90.2 90.2 90.2 84.2 84.2 84.2 78.2 72.2 66.2 54.1 54.1 48.1 48.1 42.1 42.1 42.1 42.1 36.1 36.1 30.1 24.1 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 96.3 90.2 90.2 90.2 84.2 84.2 84.2 84.2 72.2 66.2 60.2 54.1 54.1 48.1 48.1 42.1 42.1 42.1 42.1 36.1 30.1 30.1 24.1 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 90.2 84.2 84.2 84.2 84.2 84.2 84.2 84.2 72.2 66.2 60.2 60.2 54.1 54.1 48.1 48.1 48.1 48.1 42.1 42.1 36.1 30.1 24.1 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 90.2 84.2 84.2 84.2 84.2 84.2 84.2 84.2 72.2 66.2 60.2 60.2 54.1 54.1 48.1 48.1 48.1 48.1 42.1 42.1 36.1 30.1 24.1 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 90.2 84.2 84.2 84.2 84.2 84.2 84.2 84.2 72.2 66.2 60.2 60.2 54.1 54.1 54.1 54.1 54.1 54.1 48.1 48.1 42.1 36.1 30.1 24.1 24.1 24.1 24.1 24.1 24.1 18.0 18.0 18.0 18.0 18.0 18.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 90.2 84.2 84.2 84.2 84.2 84.2 78.2 78.2 72.2 66.2 66.2 66.2 60.2 60.2 54.1 54.1 54.1 60.2 60.2 54.1 48.1 42.1 36.1 30.1 30.1 24.1 24.1 30.1 24.1 24.1 18.0 18.0 18.0 18.0 18.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 90.2 84.2 84.2 78.2 78.2 78.2 78.2 78.2 72.2 66.2 66.2 66.2 60.2 60.2 60.2 60.2 60.2 60.2 66.2 60.2 48.1 42.1 36.1 30.1 30.1 30.1 30.1 30.1 30.1 24.1 18.0 18.0 12.0 12.0 12.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 90.2 84.2 84.2 78.2 78.2 78.2 72.2 72.2 72.2 66.2 66.2 66.2 60.2 60.2 60.2 60.2 60.2 66.2 72.2 66.2 54.1 48.1 42.1 36.1 36.1 30.1 30.1 36.1 30.1 24.1 18.0 18.0 12.0 12.0 12.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 90.2 84.2 84.2 78.2 78.2 78.2 72.2 72.2 72.2 66.2 66.2 66.2 66.2 66.2 66.2 66.2 66.2 72.2 72.2 72.2 60.2 60.2 60.2 54.1 54.1 48.1 42.1 48.1 42.1 36.1 30.1 24.1 18.0 12.0 12.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 90.2 84.2 84.2 78.2 78.2 78.2 78.2 72.2 72.2 72.2 72.2 72.2 66.2 66.2 72.2 72.2 72.2 72.2 78.2 72.2 72.2 72.2 78.2 78.2 72.2 60.2 60.2 54.1 48.1 42.1 36.1 30.1 18.0 12.0 12.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 84.2 84.2 78.2 78.2 78.2 78.2 78.2 72.2 72.2 72.2 72.2 72.2 72.2 72.2 72.2 72.2 72.2 78.2 78.2 78.2 78.2 84.2 96.3 96.3 84.2 78.2 72.2 66.2 60.2 54.1 48.1 30.1 24.1 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 84.2 84.2 78.2 78.2 78.2 78.2 78.2 72.2 72.2 72.2 72.2 72.2 72.2 72.2 78.2 78.2 78.2 78.2 78.2 78.2 84.2 96.3 114.3 114.3 102.3 90.2 84.2 72.2 66.2 60.2 54.1 36.1 24.1 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 84.2 84.2 78.2 78.2 78.2 84.2 78.2 78.2 78.2 78.2 78.2 78.2 78.2 78.2 84.2 84.2 84.2 84.2 84.2 84.2 90.2 102.3 114.3 120.3 114.3 108.3 102.3 96.3 90.2 78.2 72.2 54.1 36.1 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 90.2 84.2 84.2 84.2 84.2 84.2 84.2 78.2 78.2 84.2 84.2 84.2 84.2 84.2 90.2 90.2 90.2 90.2 96.3 96.3 102.3 108.3 120.3 126.3 126.3 126.3 126.3 114.3 108.3 102.3 96.3 78.2 48.1 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 90.2 84.2 84.2 84.2 84.2 90.2 84.2 84.2 84.2 84.2 84.2 84.2 84.2 84.2 90.2 90.2 96.3 96.3 102.3 102.3 108.3 108.3 120.3 126.3 138.4 144.4 144.4 138.4 132.4 120.3 114.3 96.3 60.2 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 90.2 84.2 84.2 84.2 84.2 90.2 84.2 84.2 84.2 90.2 90.2 90.2 90.2 90.2 96.3 96.3 102.3 102.3 108.3 108.3 114.3 114.3 120.3 132.4 150.4 162.4 162.4 156.4 150.4 138.4 132.4 114.3 72.2 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 90.2 90.2 90.2 90.2 90.2 96.3 90.2 90.2 90.2 96.3 96.3 96.3 96.3 102.3 108.3 108.3 114.3 114.3 114.3 114.3 120.3 120.3 126.3 144.4 162.4 168.5 174.5 174.5 174.5 174.5 168.5 138.4 72.2 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 90.2 90.2 90.2 90.2 96.3 96.3 96.3 96.3 96.3 102.3 108.3 108.3 108.3 108.3 114.3 120.3 126.3 120.3 120.3 120.3 126.3 126.3 132.4 150.4 168.5 180.5 186.5 186.5 198.5 210.6 198.5 168.5 78.2 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 90.2 96.3 96.3 96.3 96.3 102.3 102.3 102.3 102.3 108.3 114.3 114.3 114.3 120.3 126.3 126.3 132.4 132.4 126.3 120.3 126.3 126.3 138.4 162.4 180.5 186.5 192.5 204.6 222.6 240.7 234.6 192.5 78.2 12.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 90.2 96.3 96.3 96.3 102.3 102.3 108.3 108.3 108.3 114.3 120.3 120.3 120.3 126.3 132.4 138.4 144.4 138.4 132.4 126.3 132.4 132.4 144.4 168.5 186.5 192.5 204.6 216.6 246.7 276.8 264.7 216.6 78.2 12.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 90.2 96.3 96.3 102.3 108.3 108.3 114.3 114.3 120.3 126.3 132.4 138.4 144.4 156.4 156.4 156.4 162.4 156.4 156.4 150.4 162.4 180.5 192.5 222.6 240.7 246.7 258.7 264.7 282.8 294.8 270.7 204.6 72.2 12.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 96.3 102.3 102.3 102.3 114.3 114.3 120.3 126.3 132.4 138.4 150.4 156.4 174.5 186.5 180.5 180.5 180.5 174.5 180.5 180.5 192.5 228.6 246.7 276.8 294.8 306.8 312.9 312.9 318.9 312.9 276.8 186.5 72.2 12.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 96.3 102.3 102.3 108.3 114.3 120.3 126.3 132.4 138.4 150.4 162.4 174.5 198.5 210.6 204.6 198.5 192.5 192.5 198.5 204.6 222.6 270.7 294.8 324.9 348.9 361.0 367.0 355.0 348.9 330.9 282.8 174.5 66.2 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 96.3 102.3 102.3 108.3 120.3 126.3 132.4 138.4 150.4 162.4 174.5 192.5 222.6 240.7 228.6 216.6 210.6 210.6 222.6 228.6 252.7 318.9 342.9 379.0 403.1 415.1 421.1 403.1 385.0 348.9 288.8 156.4 60.2 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 96.3 102.3 108.3 114.3 126.3 132.4 144.4 150.4 168.5 186.5 210.6 252.7 300.8 312.9 306.8 300.8 318.9 403.1 595.6 776.1 890.4 938.6 896.4 715.9 631.7 577.6 547.5 505.4 463.3 403.1 288.8 144.4 60.2 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 96.3 102.3 108.3 114.3 126.3 138.4 150.4 162.4 180.5 204.6 240.7 306.8 379.0 385.0 379.0 385.0 427.2 589.6 968.6 1317.6 1528.2 1552.2 1449.9 1052.9 854.3 734.0 667.8 601.6 535.5 451.2 288.8 132.4 54.1 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 96.3 102.3 114.3 120.3 132.4 144.4 162.4 180.5 204.6 258.7 361.0 511.4 619.7 673.8 740.0 854.3 1113.0 1768.8 2924.0 4217.5 4578.5 4205.4 3447.4 2713.4 2021.5 1498.1 1113.0 854.3 661.8 523.4 288.8 144.4 54.1 6.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 96.3 102.3 114.3 120.3 138.4 150.4 174.5 192.5 228.6 312.9 475.3 715.9 854.3 956.6 1095.0 1317.6 1798.9 2948.0 4879.3 7117.4 7628.7 6852.6 5444.8 4373.9 3188.7 2262.2 1558.2 1107.0 788.1 595.6 282.8 150.4 54.1 6.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 96.3 102.3 114.3 126.3 144.4 156.4 186.5 234.6 361.0 595.6 932.5 1305.6 1624.4 1913.2 2244.1 2683.3 3597.8 5745.6 8735.8 11268.6 11780.0 10967.8 9602.1 8615.4 7388.1 5974.2 4175.4 2532.9 1413.8 764.1 312.9 162.4 60.2 6.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 96.3 102.3 114.3 126.3 144.4 162.4 204.6 270.7 499.4 884.4 1389.8 1895.2 2394.5 2863.8 3387.2 4049.0 5402.7 8543.2 12592.2 15419.9 15931.3 15077.0 13753.4 12857.0 11587.5 9686.3 6786.5 3958.8 2033.5 926.5 336.9 174.5 60.2 6.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 96.3 102.3 114.3 132.4 150.4 168.5 216.6 312.9 631.7 1167.2 1847.0 2484.8 3158.6 3820.4 4536.3 5408.7 7201.6 11340.8 16442.7 19571.2 20076.6 19192.2 17910.7 17098.5 15786.9 13392.4 9403.6 5378.6 2659.2 1095.0 367.0 186.5 66.2 6.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 96.3 102.3 114.3 132.4 150.4 174.5 228.6 348.9 764.1 1449.9 2304.3 3074.4 3928.7 4771.0 5679.4 6774.4 9000.5 14138.4 20299.2 23722.5 24227.9 23301.4 22062.0 21340.0 19986.3 17104.5 12014.7 6804.5 3278.9 1257.4 391.1 198.5 66.2 6.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 96.3 102.3 114.3 132.4 156.4 186.5 252.7 457.2 1119.0 2045.6 3086.4 4085.1 5029.7 5998.3 7003.0 8434.9 11485.2 17110.5 23361.5 26460.0 26989.4 26333.6 25659.8 25178.5 23427.7 19493.0 14048.2 8603.4 4843.2 1636.4 487.3 204.6 60.2 6.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 96.3 102.3 114.3 138.4 156.4 192.5 276.8 565.5 1468.0 2635.2 3862.5 5095.9 6130.7 7225.6 8326.6 10095.5 13964.0 20076.6 26417.8 29191.4 29750.9 29365.9 29251.5 29010.9 26869.1 21881.5 16075.7 10402.3 6407.4 2015.5 583.6 210.6 60.2 6.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 90.2 96.3 114.3 138.4 162.4 204.6 294.8 673.8 1816.9 3224.8 4638.6 6106.6 7237.7 8459.0 9656.3 11756.0 16442.7 23048.7 29474.1 31922.8 32518.4 32398.1 32849.3 32843.3 30316.4 24270.0 18109.2 12201.2 7977.7 2394.5 679.8 216.6 54.1 6.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 90.2 96.3 114.3 138.4 162.4 210.6 318.9 782.1 2171.9 3820.4 5420.7 7117.4 8338.7 9686.3 10979.9 13416.5 18927.5 26020.8 32536.5 34660.3 35279.9 35430.3 36447.1 36681.7 33757.8 26658.5 20142.8 14000.1 9541.9 2773.5 776.1 222.6 48.1 6.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 90.2 96.3 114.3 138.4 162.4 216.6 348.9 926.5 2508.8 4391.9 6112.6 7791.2 9108.8 10606.8 12116.9 14926.6 21063.3 29179.3 35484.5 37554.1 38107.6 38601.0 39792.2 39527.5 35779.3 28409.3 21616.8 15799.0 10630.9 3158.6 938.6 240.7 54.1 6.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 90.2 96.3 114.3 138.4 168.5 222.6 385.0 1070.9 2845.7 4969.5 6798.5 8465.0 9878.9 11527.3 13260.1 16436.7 23199.1 32337.9 38432.5 40442.0 40941.3 41771.6 43137.3 42373.2 37800.8 30160.0 23096.8 17603.9 11725.9 3543.6 1101.0 264.7 54.1 6.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 84.2 96.3 114.3 138.4 168.5 222.6 415.1 1209.3 3182.7 5541.1 7490.4 9138.9 10642.9 12447.8 14397.2 17946.8 25328.9 35496.5 41380.5 43335.8 43769.0 44936.2 46482.4 45212.9 39816.3 31904.8 24570.8 19402.8 12814.8 3922.7 1257.4 282.8 60.2 6.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 84.2 96.3 114.3 138.4 168.5 228.6 445.2 1353.7 3519.6 6112.6 8176.2 9812.7 11413.0 13368.4 15534.2 19456.9 27464.7 38655.1 44328.5 46223.7 46596.7 48106.8 49827.5 48058.7 41837.8 33655.5 26044.8 21201.7 13903.8 4307.7 1419.9 300.8 60.2 6.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 84.2 96.3 114.3 138.4 168.5 234.6 457.2 1456.0 3754.2 6413.4 8434.9 10065.4 11762.0 13777.5 16081.7 20269.1 28619.8 39930.6 45579.9 47601.4 48221.1 49977.9 51536.1 49484.6 42938.8 34449.7 27272.2 22212.4 14264.8 4734.9 1546.2 300.8 60.2 6.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 84.2 96.3 114.3 138.4 168.5 240.7 463.3 1558.2 3988.8 6720.3 8687.6 10318.1 12110.9 14192.6 16629.2 21075.3 29775.0 41200.0 46831.3 48985.2 49845.5 51843.0 53244.8 50904.4 44039.8 35237.8 28493.5 23223.2 14631.8 5168.1 1672.5 300.8 60.2 6.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 78.2 90.2 108.3 138.4 168.5 240.7 475.3 1660.5 4223.5 7021.1 8946.3 10570.7 12459.9 14601.7 17176.7 21887.5 30930.1 42475.5 48076.7 50363.0 51463.9 53714.1 54947.4 52330.3 45134.7 36032.0 29720.8 24233.9 14992.8 5595.2 1792.9 294.8 60.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 78.2 90.2 108.3 138.4 168.5 246.7 481.3 1762.8 4458.1 7321.9 9199.0 10823.4 12808.8 15010.8 17724.2 22693.7 32085.2 43745.0 49328.1 51740.7 53088.4 55579.1 56656.1 53750.2 46235.7 36820.1 30942.1 25244.6 15353.8 6022.4 1919.2 294.8 60.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 78.2 90.2 108.3 138.4 168.5 240.7 475.3 1702.6 4295.7 7045.2 8952.3 10546.7 12393.7 14517.5 17110.5 21773.2 30743.6 42228.8 47902.3 50110.3 51205.2 53383.2 54532.3 51830.9 44659.4 35725.1 29612.5 24089.5 14932.6 5637.3 1925.2 324.9 60.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 78.2 90.2 108.3 138.4 168.5 234.6 463.3 1642.5 4133.2 6768.4 8711.7 10263.9 11978.6 14018.1 16496.9 20846.7 29395.9 40712.7 46476.4 48473.8 49322.1 51181.2 52414.5 49917.7 43083.2 34630.2 28282.9 22934.4 14517.5 5252.3 1931.3 348.9 60.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 72.2 84.2 102.3 132.4 162.4 228.6 457.2 1582.3 3964.8 6485.6 8465.0 9987.2 11563.4 13524.8 15883.2 19926.2 28054.3 39190.6 45050.5 46843.4 47433.0 48985.2 50290.8 47998.5 41506.9 33529.2 26947.3 21773.2 14096.3 4867.2 1931.3 379.0 54.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 72.2 84.2 102.3 132.4 162.4 222.6 445.2 1522.1 3802.3 6208.9 8218.3 9704.4 11148.3 13025.4 15269.5 18999.7 26706.6 37674.4 43624.6 45206.9 45549.9 46783.2 48167.0 46079.3 39930.6 32434.2 25617.7 20618.1 13675.2 4482.2 1937.3 403.1 54.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 72.2 84.2 102.3 132.4 162.4 216.6 415.1 1365.7 3405.3 5655.4 7574.6 9066.7 10420.3 12104.9 14096.3 17387.3 24480.6 34684.3 40706.7 42403.3 42770.3 43732.9 44984.3 43426.1 38005.3 30815.8 24065.4 18993.6 12646.4 4133.2 1750.8 379.0 54.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 72.2 84.2 102.3 132.4 162.4 210.6 385.0 1215.3 3014.2 5101.9 6930.8 8434.9 9692.4 11178.4 12923.1 15780.9 22254.5 31694.2 37788.8 39605.7 39990.7 40682.6 41801.7 40772.9 36074.1 29191.4 22513.2 17369.2 11617.6 3778.3 1558.2 348.9 48.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 72.2 84.2 102.3 126.3 156.4 204.6 355.0 1058.9 2617.1 4542.4 6287.1 7797.2 8964.4 10257.9 11750.0 14168.5 20028.5 28704.1 34870.8 36802.1 37205.2 37632.3 38613.0 38113.6 34148.9 27573.0 20961.0 15744.8 10588.8 3429.3 1371.7 324.9 48.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 72.2 84.2 102.3 126.3 156.4 198.5 324.9 902.5 2220.0 3988.8 5643.3 7159.5 8236.4 9331.4 10576.8 12556.1 17802.4 25713.9 31952.9 33998.5 34425.6 34582.0 35430.3 35460.4 32217.6 25948.6 19408.8 14120.4 9560.0 3074.4 1179.2 294.8 42.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 72.2 84.2 102.3 126.3 150.4 192.5 294.8 764.1 1877.1 3387.2 4849.2 6184.8 7165.5 8188.3 9337.4 11070.1 15576.4 22729.8 29095.1 31447.5 31868.7 31712.2 32013.1 31778.4 28950.7 23361.5 17369.2 12285.4 8037.9 2659.2 1004.7 276.8 48.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 72.2 84.2 102.3 120.3 150.4 180.5 270.7 625.7 1534.2 2791.6 4055.0 5204.2 6100.6 7051.2 8104.0 9578.0 13344.3 19745.7 26243.4 28902.6 29317.7 28842.4 28595.8 28090.4 25683.8 20774.5 15329.7 10450.4 6515.7 2244.1 824.2 258.7 54.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 72.2 84.2 96.3 120.3 144.4 174.5 240.7 481.3 1191.2 2190.0 3254.9 4229.5 5029.7 5908.1 6864.7 8092.0 11118.2 16761.6 23385.6 26351.7 26760.8 25966.6 25178.5 24408.4 22417.0 18181.4 13290.1 8615.4 4993.6 1823.0 649.8 240.7 60.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 72.2 84.2 96.3 114.3 138.4 162.4 210.6 342.9 848.3 1588.3 2460.7 3248.8 3958.8 4765.0 5625.3 6599.9 8886.2 13777.5 20527.8 23800.7 24203.8 23096.8 21761.2 20720.3 19150.1 15594.4 11250.6 6780.4 3471.4 1407.8 469.3 222.6 66.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 72.2 84.2 96.3 114.3 132.4 156.4 198.5 300.8 691.9 1275.5 1979.4 2623.1 3182.7 3820.4 4506.3 5306.4 7123.4 11040.0 16677.4 19727.6 20148.8 19047.8 17676.1 16569.1 15107.1 12189.1 8771.9 5336.5 2809.6 1221.3 439.2 210.6 60.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 72.2 84.2 96.3 108.3 126.3 150.4 180.5 258.7 535.5 956.6 1492.1 1997.4 2412.6 2869.8 3393.2 4012.9 5366.6 8302.6 12826.9 15660.6 16093.8 14998.8 13591.0 12411.8 11064.1 8789.9 6293.1 3898.6 2147.8 1028.8 409.1 192.5 60.2 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 66.2 78.2 90.2 108.3 120.3 144.4 168.5 216.6 379.0 637.7 1004.7 1365.7 1636.4 1919.2 2274.2 2713.4 3603.8 5559.1 8970.4 11587.5 12032.7 10949.8 9505.8 8254.4 7021.1 5384.6 3808.4 2454.7 1480.0 836.3 379.0 180.5 54.1 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 66.2 78.2 90.2 102.3 114.3 138.4 150.4 174.5 222.6 324.9 523.4 740.0 860.3 974.7 1155.1 1419.9 1841.0 2821.7 5119.9 7514.4 7977.7 6900.8 5420.7 4103.2 2978.1 1979.4 1329.6 1010.7 818.2 649.8 348.9 162.4 48.1 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 66.2 78.2 90.2 102.3 114.3 132.4 144.4 162.4 192.5 252.7 373.0 523.4 619.7 673.8 764.1 902.5 1131.1 1678.6 3044.3 4512.3 4813.1 4193.4 3339.1 2520.9 1871.1 1329.6 980.7 806.2 691.9 577.6 361.0 156.4 48.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 66.2 72.2 84.2 96.3 108.3 120.3 132.4 144.4 162.4 186.5 228.6 306.8 379.0 379.0 373.0 391.1 427.2 535.5 968.6 1516.1 1648.5 1486.0 1257.4 944.6 770.1 679.8 631.7 607.7 565.5 505.4 367.0 144.4 42.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
